Vapor Barrier Ceiling Box, 4" Round, Non-Metallic
Vapor Barrier Round Electrical Box

Vapor Barrier Ceiling Box, 4" Round, Non-Metallic

Brand: Raco

Catalog ID: 82028FBAR

Vapor Barrier 4” Round Electrical Box: New Work Ceiling Box

RACO® vapor barrier ceiling boxes are engineered to meet modern energy efficiency standards, featuring a vapor barrier flange, wire entry seals, and self-clamping wire entry clamps. Together, these elements ensure a vapor-tight seal, preventing air from passing through the box. Constructed from durable, lightweight Noryl® resin, this 2-5/8" deep round cable box with a 1/2" setback is designed for quick and easy ceiling installations. Its bright yellow color enhances visibility in low light environments.

  • For use with Nonmetallic sheated cable
  • Flanged with vapor barrier and integral wire entry seal providing superior energy savings and quick installation
  • Self-Clamping wire entry clamps
  • Hands free installation
  • For 1/2", 5/8", 3/4" drywall

Proudly UL listed, this air-sealed ceiling box is ideal for sealing a building envelope in new construction. It effectively prevents air leaks and moisture infiltration at ceiling fixture installation points, making it a reliable choice for electrical contractors.

General

Application

  • New work applications
  • For 1/2", 5/8", 3/4" drywall
  • Airtight construction

Catalog Number

82028FBAR

UPC

050169992586

Logistics

Carton Quantity

12

Pallet Quantity

756