Single Gang Vapor Barrier Electrical Box
Single Gang Vapor Barrier Electrical Box

Vapor Barrier Electrical Box, 1-Gang, Non-Metallic

Brand: Raco

Catalog ID: 82011FBAR

Vapor Barrier Cable Box for New Work: Resin Box 2-3/4” Deep with 1/2" Setback

Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the existing interior environment. They feature a built-in flange and integral wire entry seal to prevent airflow for an airtight seal. RACO® nonmetallic vapor-tight cable boxes provide the installer with a cost-saving alternative that is lightweight and easy to install. The bright yellow color helps to locate wires in low light levels. Made from durable Noryl® resin, the single gang box delivers superior protection.

  • For use with nonmetallic sheathed cable
  • Flanged with vapor barrier and integral wire entry seal, providing superior energy savings and quick installation
  • Self-clamping wire entry clamps
  • Hands free installation
  • For 1/2", 5/8", 3/4" drywall

Designed for use in branch circuit wiring to splice wires and accommodate wiring devices like switches and receptacles. Vapor barrier electrical boxes are ideal for new construction and allow installers to meet codes where airtight construction is required.

Product details

General

Application

  • New work applications
  • For 1/2", 5/8", 3/4" drywall
  • Airtight construction

Catalog Number

82011FBAR

UPC

050169992548

Dimensions

Cubic Capacity

19 cu.in

Logistics

Carton Quantity

20

Pallet Quantity

1260

Resources and downloads