Double Gang Vapor Barrier Electrical Box
Double Gang Vapor Barrier Electrical Box

Vapor Barrier Electrical Box, 2-Gang, Non-Metallic

Brand: Raco

Catalog ID: 82022FBAR

2 Gang Vapor Barrier Cable Box: Resin Box 2-3/4” Deep with 1/2" Setback

Vapor barrier electrical boxes prevent air infiltration, preserving the interior environment. The 2-gang energy-efficient boxes feature a built-in flange and integral wire entry seal to prevent airflow. Equipped with self-clamping wire entry clamps for an airtight seal. RACO’s air-sealed electrical boxes are designed for electrical contractors, helping to seal exterior walls to meet code requirements. These vapor barrier boxes are designed for use with nonmetallic sheathed cable, making them ideal for branch circuit wiring in new construction projects.

  • For use with Nonmetallic sheated cable
  • Flanged with vapor barrier and integral wire entry seal providing superior energy savings and quick installation
  • Self-Clamping wire entry clamps
  • Hands free installation
  • For 1/2", 5/8", 3/4" drywall

RACO® nonmetallic vapor-tight cable boxes offer a cost-effective, lightweight, and easy-to-install solution. The bright yellow color aids in locating wires in low light conditions, and the heat-resistant Noryl® resin construction ensures superior protection.

Product details

General

Application

  • New work applications
  • For 1/2", 5/8", 3/4" drywall
  • Airtight construction

Catalog Number

82022FBAR

UPC

050169992500

Dimensions

Cubic Capacity

35.3 cu.in

Logistics

Carton Quantity

12

Pallet Quantity

756

Resources and downloads