Vapor Barrier Electrical Box, 3-Gang, Non-Metallic
3 Gang Vapor Barrier Electrical Box

Vapor Barrier Electrical Box, 3-Gang, Non-Metallic

Brand: Raco

Catalog ID: 82023FBAR

3 Gang Vapor Barrier Cable Box: Resin Box 2-3/4” Deep with 1/2" Setback

RACO® vapor barrier electrical boxes are engineered to minimize airflow for maximum energy savings. The 3 gang cable boxes feature an integrated vapor barrier flange and wire entry seal, with self-clamping wire entry clamps to ensure an airtight seal. Air-sealed electrical boxes are designed to ensure contractors meet energy code requirements when needed. The vapor barrier boxes are ideal for use with nonmetallic sheathed cable and are ideal for branch circuit wiring. Optimize your new construction projects with this energy-efficient, reliable solution.

  • For use with Nonmetallic sheated cable
  • Flanged with vapor barrier and integral wire entry seal providing superior energy savings and quick installation
  • Self-Clamping wire entry clamps
  • Hands free installation
  • For 1/2", 5/8", 3/4" drywall

Constructed from lightweight, durable resin, these nonmetallic boxes offer flexibility and ease of installation. The bright yellow color aids in locating wires in low light conditions, streamlining the installation process and reducing costs.

General

Application

  • New work applications
  • For 1/2", 5/8", 3/4" drywall
  • Airtight construction

Catalog Number

82023FBAR

UPC

050169992517

Dimensions

Cubic Capacity

53 cu.in

Depth

2-3/4 in

Height

2.75 in

Width

4 in

Logistics

Carton Quantity

9

Pallet Quantity

486