Solutions OverviewComprehensive solutions for commercial, residential and industrial applications.
Markets OverviewRACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:07Reo the market leader in electrical boxes and covers offers a line of adjustable mud rings
00:12for one or two gang in both four inch square and four and 11/16 square boxes.
00:19These unique mud rings adjust from half inch, two inch and 38 de providing added flexibility
00:26when finished wall depth is unknown or changes the adjustment screws stay visible after
00:32devices are installed. Today, we'll run through an installation and
00:36along the way, show you some of the innovative and time saving features simply start by
00:41sliding the muttering key holes over the screws on the box mounting ear and then fasten tight.
00:47In this instance, we're installing onto the rao, adjustable open center bracket.
00:52So the muttering also secures the box in place. At the same time,
00:59other adjustable mud rings require the complete removal of a mounting screw in order to fit
01:04over the box.
01:06But the Rao muttering slide over both mounting screws reducing install time with the muttering
01:12in place. The devices can now be installed.
01:20The two adjustment screws quickly raise or lower the depth and the screw threads are
01:25covered to protect wires in the box.
01:28The adjustment can be done before or after the drywall or finished wall surface is installed.
01:34So on your next project, use reo adjustable mutterings and get a flush fit every time.
01:40Remember, look to Hubble Rao for all your electrical needs.