Transcript
00:05It's easy to secure metal clad cable to a box or enclosure with Hubble rao,
00:09double barrel and single push in cable connectors for over 100 years.
00:15Reo produces innovative high quality electrical boxes covers and connectors.
00:23The one piece design features an integrated nylon anti short bushing which eliminates the
00:28need for a separate pushing.
00:29You get fast tool free installation on any half inch knockout.
00:34Simply insert a cable into the cable opening, snap the box end of the connector into an open
00:39knockout done quickly terminate MC M CIA
00:46ACH CF or MC P CS cable.
00:50Two single connectors are available the 38 R AC and the 40 R AC.
00:55The 40 R AC is tinted blue inside to indicate that it is intended for larger cables.
01:03Similarly, our new double barrel design allows you to connect two cables to a single knockout.
01:12The 4040 R AC features a gold tint inside to indicate the larger cable range.
01:19The 38 R AC and 3838 R AC accept cable ranges of 14,
01:242 to 10, 3 diameters from 0.402 to 0.610 inches.
01:31The 40 R AC and 4040 R AC accept cable ranges of 14,
01:363 to 10 3 diameters from 0.460 to 0.610 inches.
01:45Let's run through an installation so you can see the time and effort saved today.
01:50We'll use the 4040 R AC connector to terminate 12 3 MC cable whips to a standard reo 2
01:5632 M four inch square box.
01:59These rugged diecast push in connectors can be used in either new or old work applications for
02:05old work like remodeling. Be sure the power is off at the breaker,
02:10prepare the wires in the first cable, then feed them into the connector.
02:20You will feel a snap when the cable locks in place, do the same with the second cable,
02:30then feed the wires into the box and snap the connector in place.
02:34That's it. If you need to make a correction Rico pushin
02:39connectors can even be removed and reused.
02:42Simply rotate the retaining ring inside the box with pliers or a screwdriver until the joint
02:48tab is visible. Use the screwdriver to pull the joint tab up to
02:52remove the ring, then slide the connector out of the box to reuse the connector.
02:57Slide the ring back into place on the connector.
03:00If you need to remove the cable from the connector, twist the cable to back it out of
03:04the connector
03:13on your next project, ask for rao, single or double barrel push in cable connectors,
03:19always look to Hubble rao for your electrical needs.