00:05Rao producing quality electrical boxes and covers for over 100 years offers a variety of
00:11pro ready prefabricated solutions.
00:15Our pro ready solutions are designed specifically to drive efficiencies for
00:19electrical contractors and installers enjoy labor and project cost reductions with products
00:25that install faster and easier pro ready solutions allow you to do more with less skews,
00:31less labor and less waste. Let us introduce you to our newest pro ready
00:35solutions. Improving on our basic B stud mount bracket is
00:40the S series universal stud mount bracket.
00:43This new bracket can accommodate both four inch and four and 1116 inch boxes.
00:49This bracket provides hands-free installation to metal or wood or the 90 30 G open center
00:54bracket. You can add any box or mud ring to the bracket.
00:59When using the S series bracket, you can install a single gang mud ring vertical or
01:03horizontal. You can also gain two brackets together.
01:10The universal S series bracket also comes in a single device US MB 134 and US MB
01:17158 and double device US MB 234 and US MB 258 with mud rings in both
01:24the 58 inch and three quarter inch depths.
01:27Lastly, the universal S series brackets come with adjustable mud rings.
01:31The single device is the US MB one A and the double device is A US MB two A.
01:37The Muttering has an adjustable range from half inch to one and 3/8 inch.
01:42It can also be used with the new 90 30 G open center bracket designed for both the larger G
01:47and S series here at Rao. We are always looking for ways to save time and
01:52money achieve easy installation with our pro ready prefab lines.
01:57Always look to Hubble Rao for all your electrical needs.
Universal Stud Mount Brackets – Saving You Time
09/29/2023|00:02:07
The new RACO Universal Stud Mount Brackets provide secure support for 4” and 4-11/16” square boxes or any mud ring. Check out these new versatile brackets in our latest video.