Image of 1193 3/4 in. Rigid/IMC Locknut

3/4 in. Rigid/IMC Locknut

Marca: Raco

ID del Catálogo: 1193

3/4 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1193

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169011935

Dimensiones

Dimensions

0.156 in x 1.391 in x 1.391 in

Height

1.391 in

Length

0.156 in

Trade Size

3/4 in

Weight

0.017 lb

Width

1.391 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logística

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

90000