RP
Calificado Buy America(n)

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps and Bar Hanger

Marca: Raco

ID del Catálogo: 325

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps and Bar Hanger

  • Included bar hanger is adjustable 16-24 in.
  • 10 lb. max load recommended on 24 in. center
  • When used on 16 in. center, rated to support up to 50 lb. light fixture
  • Fixture bar hanger allows box to be located anywhere along length of bar
  • Maximum support load for a static is 50 lbs. when supported 16 in. centers
  • Cable clamps suitable for use with non-metallic sheathed cable
  • Not suitable for ceiling fan installations
  • 15.5 cu. in. capacity