Image of 810C 4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle
Image of 810C 4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle
play
360 View
play
+3
Image of 810C 4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle

4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle

O

Marca: Raco

ID del Catálogo: 810C

Nombre de la Colección: C3 Crushed Corner Covers®

4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle

Detalles del producto

CrushCorner

General

Catalog Number

810C

EU RoHS Indicator

Yes

Material

810C

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999851

Dimensiones

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.316 lb

Width

4.125 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Recursos y descargas

Médias

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

[ES] 360 View