Marca: Raco
ID del Catálogo: 187RD
Catalog Number
187RD
Color
Red
Drawn or Welded
Drawn
Fire Resistance
Yes
Knockouts
1/2 in;3/4 in
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Extension Ring
UPC
050169995587
Wiring System
Conduit
Actual Depth
1.563 in
Cubic Capacity
22.5
Depth
1.5 in
Height
4 in
Weight
0.582 lb
Width
4 in
Certified Listed
UL Listed
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2400