103 Products
Compression Terminal
By Burndy
Catalog ID: YA31A390
350 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, 90 degree
Compression Terminal
By Burndy
Catalog ID: YA27A7
3/0 AWG, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU
Compression Terminal
By Burndy
Catalog ID: YA30A7
300 kcmil , AL, 1 Hole, 1/4" Stud, AL9CU, Kit with hardware
Compression Terminal
By Burndy
Catalog ID: YA42A5
900 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU
Compression Terminal
By Burndy
Catalog ID: YA1CA3
1 AWG, AL Terminal, One Hole, 1/4, Stud Size, AL9CU,
Compression Terminal
By Burndy
Catalog ID: YA36A5
600 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU
Compression Terminal
By Burndy
Catalog ID: YA25A5
1/0 AWG, AL, 2 Hole, 3/8" Stud 1-1/16" Hole Spacing, AL9CU
Compression Terminal
By Burndy
Catalog ID: YA45A5
1250 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU
Compression Terminal
By Burndy
Catalog ID: YA28A5BR
4/0 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Bare no plating
Compression Terminal
By Burndy
Catalog ID: YA34A3DT
500 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Solder Seam
Compression Terminal
By Burndy
Catalog ID: YA31A5
350 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU
Compression Terminal
By Burndy
Catalog ID: YA28A345
4/0 AWG, AL, 1 Hole, 1/2" Stud, AL9CU, 90 degree
Compression Terminal
By Burndy
Catalog ID: YA1CA9DT
1 AWG, AL Terminal, One Hole, 1/2", Stud Size, AL9CU, Solder Seam
Compression Terminal
By Burndy
Catalog ID: YA44A3DT
1000 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Solder Seam
Compression Terminal
By Burndy
Catalog ID: YA2CA9DT
2 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Solder Seam
Compression Terminal
By Burndy
Catalog ID: YA39A7
750 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU