text.skipToContent text.skipToNavigation

Product Listing

By Burndy  
Catalog ID: BA10E10
Copper Terminal, Ring Tongue, 12-10 AWG, #8-#10 Stud, Vinyl Insulated, Tin Plated
By Burndy  
Catalog ID: BA10E10M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA10E14
Copper Terminal, Ring Tongue, 12-10 AWG, 1/4" Stud, Vinyl Insulated, Tin Plated
By Burndy  
Catalog ID: BA10E14M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA10E38
Cu Terminal, Bulk, Ring Tongue, #12 - #10 AWG Str, 600 V, 3/8" stud, Polyvinylchloride Insulated, Yellow
By Burndy  
Catalog ID: BA10E38M
Ring Terminal, Vinyl Insulated
By Burndy  
Catalog ID: BA10E516
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING TONGUE, 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA10E6
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING TONGUE, 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA10E6M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA10E8
Copper Terminal, Ring Tongue, 12-10 AWG, #6-#8 Stud, Vinyl Insulated, Tin Plated
By Burndy  
Catalog ID: BA10EF10
Copper Fork Terminal, 12 - 10 AWG, 600 V, #8 - #10 Stud, Polyvinylchloride Insulation, Tin Plated
By Burndy  
Catalog ID: BA10EF6
Cu Terminal, Bulk, Fork Tongue, #12 - #10 AWG Str, 600 V, #6 Stud, Polyvinylchloride Insulated, Yellow
By Burndy  
Catalog ID: BA10EF8
Copper Fork Terminal, 12 - 10 AWG, 600 V, #6 - #8 Stud, Polyvinylchloride Insulation, Tin Plated
By Burndy  
Catalog ID: BA10EL10
Copper Fork Terminal, 12 - 10 AWG, 600 V, #8 - #10 Stud, Polyvinylchloride Insulation
By Burndy  
Catalog ID: BA10EL6
BURNDY; VINYLUG™; BA-EL; Features: Polyvinylchloride Insulated, Locking Fork tongue Small terminal; For Fast Installation and Security; RoHS Compatible
By Burndy  
Catalog ID: BA10EL8
Polyvinylchloride Insulated Copper Fork Terminal, Wire size:12-10 AWG STR, Stud size:8
By Burndy  
Catalog ID: BA10EZ10
Polyvinylchloride Insulated Copper Fork Terminal, Stud size:10, Wire strip length:11/32"
By Burndy  
Catalog ID: BA10EZ10M
Polyvinylchloride Insulated, Flanged Fork Tongue Terminal, 600 V, Yellow
By Burndy  
Catalog ID: BA10EZ8
Copper Terminal, Flanged Fork Tongue, 12-10 AWG, #6-#8 Stud, Vinyl Insulated, Tin Plated
By Burndy  
Catalog ID: BA14E10
Copper Terminal, Ring Tongue, 16-14 AWG, #8-#10 Stud, Vinyl Insulated.
By Burndy  
Catalog ID: BA14E10M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA14E14
Copper Terminal, Ring Tongue, 16-14 AWG, 1/4" Stud, Vinyl Insulated.
By Burndy  
Catalog ID: BA14E14M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA14E38
Ring Terminal, Vinyl Insulated
By Burndy  
Catalog ID: BA14E38M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA14E4
Ring Terminal, Vinyl Insulated
By Burndy  
Catalog ID: BA14E516
Ring Terminal, Vinyl Insulated
By Burndy  
Catalog ID: BA14E6
Copper Terminal, Ring Tongue, 16-14 AWG, #4-#6 Stud, Vinyl Insulated.
By Burndy  
Catalog ID: BA14E6M
TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.
By Burndy  
Catalog ID: BA14E8
Copper Terminal, Ring Tongue, 16-14 AWG, #6-#8 Stud, Vinyl Insulated, Tin Plated
Page 1 of 22