242 Products
GSTUD12HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD12HY
Structural Steel Grounding Connector
GSTUD14HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD14HY
Structural Steel Grounding Connector
GSTUD34HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD34HY
Structural Steel Grounding Connector
GSTUD38HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD38HY
Structural Steel Grounding Connector
GSTUD916HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD916HY
Structural Steel Grounding Connector
YG14B2TC2C2C Compression Bus Bar Connector
By Burndy
Catalog ID: YG14B2TC2C2C
Copper Compression Bus Bar Connector, #2 AWG SOL and/or #2 AWG SOL/STR to 1/4 " Copper Busbar
YG14B2TC2C6C Compression Bus Bar Connector
By Burndy
Catalog ID: YG14B2TC2C6C
Copper Compression Bus Bar Connector, #6 Str/Sol and/or #2 Str/Sol to 1/4" Copper Busbar
YG14BTC26 Compression Bus Bar Connector
By Burndy
Catalog ID: YG14BTC26
Copper Compression Bus Bar Connector, 1/4 " Thick Steel and Copper Busbar to 2/0 AWG - # 2 AWG Str
YG14BTC28 Compression Bus Bar Connector
By Burndy
Catalog ID: YG14BTC28
Copper Compression Bus Bar Connector, 1/8 " Thick Steel and Copper Busbar to 4/0 AWG - 1/0 AWG Str
YGA252N Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA252N
HYGROUND® Grounding Irreversible Compression Terminal, 2-hole with Inspection Window; 1/0 AWG
YGA25N Compression Grounding Lug, 1/0 AWG Cu, 1/2" Stud
By Burndy
Catalog ID: YGA25N
HYGROUND® Grounding Irreversible Compression Terminals
YGA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA262N
Irreversible Compression Grounding Terminal, 2-Hole with Inspection Port, 1/2" Stud, 1-3/4" Spacing; 2/0 AWG
YGA282N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA282N
HYGROUND® Grounding Irreversible Compression Terminal, 2-hole with Inspection Window; 4/0 AWG, 1/2" Stud, 1-3/4" Spacing
YGA282N90 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud, 90 Degree Pad
By Burndy
Catalog ID: YGA282N90
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA282NTN Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
By Burndy
Catalog ID: YGA282NTN
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA282NW Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Dipped
By Burndy
Catalog ID: YGA282NW
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA28N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 90 Degree Pad
By Burndy
Catalog ID: YGA28N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA28N90 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 90 Degree Pad
By Burndy
Catalog ID: YGA28N90
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA292N Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA292N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA2C2N Compression Grounding Lug, #2 Str Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA2C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA2C2TC38 Compression Grounding Lug, #2 AWG Cu, 2-Hole, 3/8" Stud
By Burndy
Catalog ID: YGA2C2TC38
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA2C2TC38E2G1 Compression Grounding Lug
By Burndy
Catalog ID: YGA2C2TC38E2G1
Grounding Irreversible Compression Terminals.
YGA342N Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA342N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA342NTN Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
By Burndy
Catalog ID: YGA342NTN
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA342NW Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Dipped
By Burndy
Catalog ID: YGA342NW
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA4C2N Compression Grounding Lug, #4 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud
By Burndy
Catalog ID: YGA4C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA6C2N Compression Grounding Lug, #6 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA6C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA6C2NTN Compression Grounding Lug, #6 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
By Burndy
Catalog ID: YGA6C2NTN
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA6C2TC38E2G1 Compression Grounding Lug
By Burndy
Catalog ID: YGA6C2TC38E2G1
Grounding Irreversible Compression Terminals.
YGA6CTC10 Compression Grounding Lug, #6 Sol/Str, #10 Stud
By Burndy
Catalog ID: YGA6CTC10
Grounding Irreversible Compression Terminals.