BURNDY
Image of WEEB-KMC WEEB-KMC, WEEB Top Clamp Washer, 1.67 IN L, 1.22 IN W , 0.37 IN hole size, Rigid

WEEB-KMC, WEEB Top Clamp Washer, 1.67 IN L, 1.22 IN W , 0.37 IN hole size, Rigid

Brand: Burndy

Catalog ID: WEEB-KMC

304 Stainless Steel Electrical Equipment Bond Washer; 1.67” Length; 1.22” Width; 0.18” Height; 0.37” Hole Size; Rigid.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.

Catalog Number

WEEB-KMC

Item Type

3C

Material

304 Stainless Steel

UPC

781810537510

UPC 14 Digit GTIN

00781810537510

Dimensions

Dimension - Thread Size

-

Length

1.67 in

Width

1.22 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL2703 Recognized

Industry Standard(s)

UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6000

Pallet Quantity

84000