text.skipToContent text.skipToNavigation

Battery Operated

BLFIXED954KIT

By Burndy  
Catalog ID: BLFIXED954KIT
Blade kit, fixed upper 954HS

BLMVBL954KIT

By Burndy  
Catalog ID: BLMVBL954KIT
Blade kit, moveable lower 954HS

PAT444SL5

By Burndy  
Catalog ID: PAT444SL5
PATRIOT CRIMPER 11-TON, DIE-LESS 5.0AH, 18V LI

PAT444SL5DC

By Burndy  
Catalog ID: PAT444SL5DC
PATRIOT CRIMPER 11-TON, DIE-LESS 5.0AH, 18V LI

PAT444SL5PB

By Burndy  
Catalog ID: PAT444SL5PB
PAT444S, Pro Bag, 5Ah, AC

PAT444SLCB

By Burndy  
Catalog ID: PAT444SLCB
PAT444S C-Head Dieless, No Chgr or Batt

PAT444SLCBPB

By Burndy  
Catalog ID: PAT444SLCBPB
PAT444S, Pro Bag, No Battery/Charger

PAT444SLI

By Burndy  
Catalog ID: PAT444SLI
11T DIELESS C-HEAD CRIMPER, 3AH LI-ION

PAT444SLIDC

By Burndy  
Catalog ID: PAT444SLIDC
PATRIOT CRIMPER 11-TON, DIE-LESS 3.0AH, 18V LI

PAT444SLIPB

By Burndy  
Catalog ID: PAT444SLIPB
PAT444S, Pro Bag, 3Ah, AC

PAT46CLWSL5

By Burndy  
Catalog ID: PAT46CLWSL5
15-Ton, Light Weight C-Head Crimper, Hydraulic Self-Contained, 18V Lithium-Ion, 5.0Ah, Rubber Covered Head

PAT46CLWSL5PB

By Burndy  
Catalog ID: PAT46CLWSL5PB
PAT46CLWS, Covered Head, Pro Bag, 5Ah, AC

PAT46CLWSLI

By Burndy  
Catalog ID: PAT46CLWSLI
15-Ton, Light Weight C-Head Crimper, Hydraulic Self-Contained, 18V Lithium-Ion, 3.0Ah, Rubber Covered Head

PAT46CLWSLILCBPB

By Burndy  
Catalog ID: PAT46CLWSLILCBPB
PAT46CLWS, Covered Head, Pro Bag, No Battery/Charger

PAT46CLWSLIPB

By Burndy  
Catalog ID: PAT46CLWSLIPB
PAT46CLWS, Covered Head, Pro Bag, 3Ah, AC

PAT46LW18V

By Burndy  
Catalog ID: PAT46LW18V
Hydraulic Self Contained Battery Actuated tool 18V with 120V Charger, 15 Tons, 18 V Ni-MH

PAT46LW18V250V

By Burndy  
Catalog ID: PAT46LW18V250V
Hydraulic Self Contained Battery Actuated tool 18V with 250V Charger, 15 Tons, 18 V Ni-MH

PAT46LW18VDC

By Burndy  
Catalog ID: PAT46LW18VDC
Hydraulic Self Contained Battery Actuated tool 18V with 12V Charger, 15 Tons, 18 V Ni-MH

PAT46LWL5

By Burndy  
Catalog ID: PAT46LWL5
15-Ton, Light Weight Latch Head, Hydraulic Self-Contained with 120V Charger, 18V Lithium-Ion, 5.0Ah

PAT46LWL5DC

By Burndy  
Catalog ID: PAT46LWL5DC
15-Ton, Light Weight Latch Head, Hydraulic Self-Contained with 12V Charger, 18V Lithium-Ion, 5.0Ah

PAT46LWL5PB

By Burndy  
Catalog ID: PAT46LWL5PB
PAT46LW, Pro Bag, 5Ah, AC

PAT46LWLI

By Burndy  
Catalog ID: PAT46LWLI
15-Ton, Light Weight Latch Head, Hydraulic Self-Contained with 120V Charger, 18V Lithium-Ion, 3.0Ah

PAT46LWLIDC

By Burndy  
Catalog ID: PAT46LWLIDC
15-Ton, Light Weight Latch Head, Hydraulic Self-Contained with 12V Charger, 18V Lithium-Ion, 3.0Ah

PAT46LWLILCB

By Burndy  
Catalog ID: PAT46LWLILCB
15-Ton, Light Weight Latch Head, Hydraulic Self-Contained Less Charger and Battery, 3.0Ah

PAT46LWLILCBPB

By Burndy  
Catalog ID: PAT46LWLILCBPB
PAT46LW, Pro Bag, No Battery/Charger

PAT46LWLIPB

By Burndy  
Catalog ID: PAT46LWLIPB
PAT46LW, Pro Bag, 3Ah, AC

PAT46LWS18VDC

By Burndy  
Catalog ID: PAT46LWS18VDC
15-Ton, Light Weight C-Head Crimper, Hydraulic Self-Contained with 12V Charger, 18V Ni-MH, 3.0Ah

PAT46LWSL5

By Burndy  
Catalog ID: PAT46LWSL5
15-Ton, Light Weight C-Head Crimper, Hydraulic Self-Contained with 120V Charger, 18V Li-Ion, 5.0Ah

PAT46LWSL5DC

By Burndy  
Catalog ID: PAT46LWSL5DC
15-Ton, Light Weight C-Head Crimper, Hydraulic Self-Contained with 12V Charger, 18V Li-Ion, 5.0Ah

PAT46LWSL5PB

By Burndy  
Catalog ID: PAT46LWSL5PB
PAT46LWS, Pro Bag, 5Ah, AC
Page 1 of 8