BURNDY

HYDENT™ high-conductivity uninsulated compression terminals

Today, Burndy offer the widest portfolio of mechanical connectors, small hydent compression connectors, and medium/large HYDENT compression connectors.

Features and benefits:

Features and benefits:

  • UL Listed 90° C, 600 Volts to 35 kV
  • Copper connectors are manufactured from seamless high conductivity electrolytic copper tubing with heavy duty wall thickness.
  • Aluminum connectors are manufactured from high conductivity, high purity wrought aluminum and pre-filled with Penetrox™.
  • Designed to match the cable size for reliable electrical performance.
  • Electro-tin plated. Other options available, contact BURNDY.
  • Internally beveled barrel end.
  • Each connector is clearly marked with the wire size and type, die index, and color coding.
  • Marked with the proper number and location of crimps.
  • Proper compression systems forms a homogeneous mass.
  • Use up to 35 kV as indicated.
  • Expanded wire ranges when using Y644 HYPRESS™ Dieless
  • Hydraulic and Battery tooling crimp embossment.

Featured HYDENT products

Explore our selection of die sets, splices, copper taps and other HYDENT products. Installation, instruction and more resources are available for each product.

Install HYDENT™ solutions with confidence

Expand your knowledge base with our selection of installation videos and brochure about HYDENT product solutions.

Crimp instructions for medium & large HYDENT connectors

Crimp instructions for medium & large HYDENT connectors

Trust the BURNDY® Engineered System. Learn how to get a good connection when crimping copper and aluminum connectors.

Watch videos to learn how to crimp aluminum and copper

Watch videos to learn how to crimp aluminum and copper

The medium and large HYDENT™ crimp instruction videos contain step by step processes to make a good crimp.

Contact us to learn more

Let’s start a conversation about BURNDY. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.