BURNDY
YCB2R_Photo_ColorCMYK
YCB2R_Photo_ColorCMYK

YCB27R, Aluminum Stirrup Connector, 3/0 AWG, 3/0 ACSR

Brand:

Burndy

Catalog ID:

YCB27R

Stirrup Connector,Aluminum:3/0 AWG, ACSR:3/0 AWG.

Product details

General

Catalog Number

YCB27R

Die Index

L

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Type

Stirrups

UPC

781810152256

UPC 12 Digit

7818101522566

Dimensions

Dimension - Bail Size

0.324 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

3.50 in

Dimension - Height inch

5 in

Dimension - L Length Overall mm

283 mm

Dimension - Length Overall inch

11.14 in

Dimension - Width inch

1.12 in

Dimension - Width mm

28.5 mm

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads