BURNDY
YCB4U1_Photo_ColorCMYK
YCB4U1_Photo_ColorCMYK

YCB28U2G1, Cable CRIMPIT™, 3/0(6-1) AWG-4/0(6-1) AWG, ACSR: 4/0 AWG Cu or Al

Brand:

Burndy

Catalog ID:

YCB28U2G1

Combines figure 6-shaped aluminum CRIMPIT tap connector with tin-plated copper bail. Can be gripped in jaw and slid over line for easy installation.

  • Combines Figure 6-Shaped aluminum CRIMPIT Tap Connector with Tin-Plated Copper Bail
  • Can be gripped in tool and slipped over line for easy installation
  • Prefilled with PENETROX Joint Compound and stripsealed

Features: Combines Figure 6 -Shaped Aluminum CRIMPIT Tap Connector With Tin-Plated Copper Bail, Can Be Gripped In Tool And Slipped Over Line For Easy Installation, Five Sizes Take Range From 4 AWG To 600 MCM, Prefilled With PENETROX Joint Compound And Stripsealed

Product details

General

Application

For Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors

Catalog Number

YCB28U2G1

Die Index

D3

EU RoHS Indicator

Yes

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

COMPRESSION TAP CONNECTOR, CABELOK CRIMPIT

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810014073

UPC 12 Digit

7818100140733

Dimensions

Dimension - Bail Size

0.258 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height inch

1.70 in

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.69 in

Dimension - Width inch

0.97 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - ACSR Str Size

3/0 (6-1) AWG; 4/0 (6-1) AWG

Conductor - ACSR Str Size Range

3/0 (6-1) AWG-4/0 (6-1) AWG

Conductor - AL Str Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor Type

  • ACSR Str-Size
  • AL Str-Size
  • CU Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings