Bails and Stirrups
31 Products Found
J1252
By Burndy
Catalog ID: J1252
Tin plated, hard drawn copper bail designed to make hot-line clamp adapter using HYCRIMP, CABELOK, CRIMPIT or Figure 6-shaped CRIMPIT connectors.
YCB1U1
By Burndy
Catalog ID: YCB1U1
Aluminum CRIMPIT™ Hot Tap, ACSR: 2 (6-1) AWG-2 (7-1) AWG, AL or CU: 2 AWG-1 AWG
YCB25R
By Burndy
Catalog ID: YCB25R
Stirrup Connector,Aluminum:1/0 AWG, ACSR:1/0 (6-1) AWG-80 (8-1) kcmil ACSR
YCB26AU2G1
By Burndy
Catalog ID: YCB26AU2G1
Aluminum Cable CRIMPIT™, ACSR: 3 (6-1) AWG-1/0 (6-1) AWG, AL or CU: 2 AWG-2/0 AWG
YCB27AU2G1
By Burndy
Catalog ID: YCB27AU2G1
Cable CRIMPIT™, 1/0(6-1) AWG,-2/0(6-1) AWG ACSR, 1/0(19) AWG-3/0(19) AWG Cu or Al
YCB28U26
By Burndy
Catalog ID: YCB28U26
Cable CRIMPIT™, 1/0(6-1) AWG-4/0(6-1) AWG, ACSR: 1/0 AWG-4/0 AWG Cu or Al
YCB28U2G1
By Burndy
Catalog ID: YCB28U2G1
Cable CRIMPIT™, 3/0(6-1) AWG-4/0(6-1) AWG, ACSR: 4/0 AWG Cu or Al
YCB2R
By Burndy
Catalog ID: YCB2R
Stirrup Connector,Aluminum:4(Str.)AWG,2(Str.)AWG,2(Sol.)AWG, ACSR:2(6/1)AWG, 2(7/1)AWG, 4(6/1)AWG, 4(7/1)AWG
YCB2U3G1
By Burndy
Catalog ID: YCB2U3G1
Cable CRIMPIT™, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al
YCB321R
By Burndy
Catalog ID: YCB321R
Stirrup Connector,Aluminum:336.4 kcmil-350 kcmil, ACSR:300(26/7) kcmil, 336.4(18/1) kcmil
YCB33R
By Burndy
Catalog ID: YCB33R
Stirrup Connector,Aluminum:397.5 kcmil-400 kcmil, ACSR:336.4(26/7) kcmil, 336.4(30/7) kcmil, 397.5(18/1) kcmil
YCB33R26U
By Burndy
Catalog ID: YCB33R26U
CRIMPIT™ HOT TAP, 226.8(6-1) kcmil, 336.4(30-7) kcmil ACSR, 300(37) kcmil, 397.5(19) kcmil Cu or Al
YCB35R
By Burndy
Catalog ID: YCB35R
Stirrup Connector,Aluminum:477 kcmil-500 kcmil, ACSR:397.5(30/7) kcmil-397.5(26/7) kcmil
YCB38R26U
By Burndy
Catalog ID: YCB38R26U
CRIMPIT™ HOT TAP, 336.4 kcmil(26-7), 556.5(18-1) kcmil ACSR, 397.5(19) kcmil-600(61) kcmil Cu or Al