BUR_SKU_Single Insul
BUR_SKU_Single Insul

Covered Ferrule For 1 AWG

Brand:

Burndy

Catalog ID:

YF0122IDL

Covered Ferrule For 1 AWG.

YF0122IDL.

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant

Product details

General

Application
For Use On Copper Conductor
Connector Type
End Termination
EU RoHS Indicator
Yes
Insulation
Y
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
621945623644

Dimensions

Dimension - D inch
0.43 in
Dimension - D1 inch
0.41 in
Dimension - D2 inch
0.59 in
Dimension - Length Overall inch
1.46 in

Conductor Related

Conductor - Copper Solid Size
1 AWG
Conductor - Copper Str Size
1 AWG
Conductor Size
1 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
50

Resources and downloads