BURNDY
BUR_SKU_Single Insul
BUR_SKU_Single Insul

YF0218IDL, Covered Ferrule For 2 AWG

Brand:

Burndy

Catalog ID:

YF0218IDL

Covered Ferrule For 2 AWG.

YF0218IDL.

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YF0218IDL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

Y

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945622531

Dimensions

Dimension - D inch

0.34 in

Dimension - D1 inch

0.33 in

Dimension - D2 inch

0.50 in

Dimension - Length Overall inch

1.26 in

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100