BURNDY
TN106LF_30008925_IMAGE

TN108LF, Nylon Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN108LF

Nylon Locking Fork Terminal For 12 - 10 AWG.

TN108LF.

  • Locking fork tongue design allows fast installation - screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

TN108LF

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524152

UPC 14 Digit GTIN

00781810524152

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Pad Width inch

0.33 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor Range

#10 AWG to #12 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1