BURNDY
Image of YHO150BOX8150 YHO150BOX8150, Aluminum Overhead Tap Connector, AL, CU, ACSR, AAAC, Steel

YHO150BOX8150, Aluminum Overhead Tap Connector, AL, CU, ACSR, AAAC, Steel

Brand: Burndy

Catalog ID: YHO150BOX8150

Wide Range, universal figure H shaped aluminum connector. Massive aluminum design minimizes effects of galvanic corrosion. Pre-filled with PENETROXĂ– and strip sealed to limit oxide growth and increase the life of the connection.

General

Catalog Number

YHO150BOX8150

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYCRIMP™

UPC

781810083314

UPC 14 Digit GTIN

00781810083314

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8150

Minimum Pack Quantity

8150