text.skipToContent text.skipToNavigation

YAFW10NG

by Burndy 

Catalog ID: YAFW10NG

Four Way Connector, 10-12 AWG, 3 PC Nylon Insul, Yellow(Insul Color).

Package: 3 Piece/Box, Tongue Angle: Straight

Product Details

General

Application Used to Connect multiple wires Quickly and securely
Color Code Yellow
Connector Type Four Way Connector
Insulation Y
Insulation Type 3 Piece Nylon
Material Copper
Physical Attribute - Tongue Type Ring
Sub Brand HYDENT
Temperature Rating 105°C
Trade Name HYDENT™
Type 4-Way
UPC 781810525173
UPC 12 Digit 7818105251733

Dimensions

Dimension - B Length fraction 1/4
Dimension - B Length inch 0.25 in
Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - Hole Size mm 4.00 mm
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch #8
Dimension - Z inch 0.28 in

Electrical Ratings

Operating Voltage 600 V

Conductor Related

Conductor Range #12 AWG to #10 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 50

Resources/Downloads

Sales Drawings