text.skipToContent text.skipToNavigation

YAFW14HS

by Burndy 

Catalog ID: YAFW14HS

Heat Shrink Four Way Connector, 14-16 AWG, Blue(Insul Color).

Tongue Angle: Straight

Product Details

General

Application Used to Connect multiple wires Quickly and securely
Color Code Blue
Connector Type Four Way Connector
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Tongue Type Ring
Sub Brand HYDENT
Trade Name HYDENT™
Type 4-Way, Heat Shrink
UPC 781810525197
UPC 12 Digit 7818105251977

Dimensions

Dimension - B Length fraction 1/4
Dimension - B Length inch 0.25 in
Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - Hole Size mm 4.00 mm
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch #8
Dimension - Z inch 0.28 in

Conductor Related

Conductor Range #16 AWG to #14 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings