BURNDY
QIKTAP
QIKTAP

YAIT1210Y, Tap Connector For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAIT1210Y

Tap Connector For 12 - 10 AWG.

YAIT1210Y.

Product details

General

Catalog Number

YAIT1210Y

Connector Type

Insulation Piercing

Material

Copper

Trade Name

QIKTAP™

UPC

781810500637

UPC 12 Digit

7818105006377

Dimensions

Dimension - Height inch

0.47 in

Dimension - Height mm

11.94 mm

Dimension - Length Overall inch

0.81 in

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Resources and downloads