

Brand: Burndy
Catalog ID: BA10E10
BA10E10.
Application
For Commercial, Light Duty Industrial Control and Power Circuit Applications
Catalog Number
BA10E10
Connector Type
Ring Terminal
EU RoHS Indicator
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
Ring Tongue
UPC
781810026465
UPC 14 Digit GTIN
00781810026465
Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - Length Overall inch
1.00 in
Dimension - Pad Width inch
0.36 in
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.26 in
Dimensions
1 in x 0.37 in x 0.37 in
Height
0.37 in
Length
1 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.37 in
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999