BURNDY
BUR_PPHID-264506_TP-BA-Yellow
BUR_PPHID-264506_TP-BA-Yellow

BA10E6, Vinyl Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

BA10E6

Vinyl Ring Terminal For 12 - 10 AWG.

BA10E6.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

BA10E6

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810026502

UPC 12 Digit

7818100265022

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - Length Overall inch

0.91 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.20 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999