BURNDY
BA10E8, Vinyl Ring Terminal, 12-10 AWG, #8 Stud
Image of BA10E8 BA10E8, Vinyl Ring Terminal, 12-10 AWG, #8 Stud
Image of BA10E8 BA10E8, Vinyl Ring Terminal, 12-10 AWG, #8 Stud

BA10E8, Vinyl Ring Terminal, 12-10 AWG, #8 Stud

Brand: Burndy

Catalog ID: BA10E8

Vinyl Insulated Copper Ring Terminal For 12 - 10 AWG, #8 Stud, Bulk Package, Expanded Insulation Support

BA10E8.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

General

Application

For Commercial, Light Duty Industrial Control and Power Circuit Applications

Catalog Number

BA10E8

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810026519

UPC 14 Digit GTIN

00781810026519

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

1.00 in

Dimension - Pad Width inch

0.36 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Dimensions

1 in x 0.37 in x 0.37 in

Height

0.37 in

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.37 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999