BURNDY
BA14E10M, Vinyl Ring Terminal, 16-14 AWG, #10 Stud (Tape)
Image of BA14E10M BA14E10M, Vinyl Ring Terminal, 16-14 AWG, #10 Stud (Tape)
Image of BA14E10M BA14E10M, Vinyl Ring Terminal, 16-14 AWG, #10 Stud (Tape)

BA14E10M, Vinyl Ring Terminal, 16-14 AWG, #10 Stud (Tape)

Brand: Burndy

Catalog ID: BA14E10M

Tape Mounted, Vinyl Insulated Copper Ring Terminal For 16 - 14 AWG, #10 Stud

  • Vinyl Ring Terminal banded together on mylar carrier strip for high volume crimping
  • Meets IEA-468-B standard
  • Can be integrated with fully autonomous wire harness machines

General

Catalog Number

BA14E10M

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810028964

UPC 14 Digit GTIN

00781810028964

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.85 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.26 in

Dimensions

0.85 in x 0.32 in x 0.32 in

Height

0.32 in

Length

0.85 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.32 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

2000