BURNDY
Image of BA14E38 BA14E38, Vinyl Ring Terminal For 16 - 14 AWG
Image of BA14E38 BA14E38, Vinyl Ring Terminal For 16 - 14 AWG

BA14E38, Vinyl Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

BA14E38

Vinyl Ring Terminal For 16 - 14 AWG.

BA14E38.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

BA14E38

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electroplated

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810091500

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size fraction

16/41 in

Dimension - Hole Size inch

0.39 in

Dimension - Length Overall inch

1.15 in

Dimension - Pad Width inch

0.53 in

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.45 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG; 14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999