
Brand: Burndy
Catalog ID: BA14E8
BA14E8.
Application
For Commercial, Light Duty Industrial Control and Power Circuit Applications
Catalog Number
BA14E8
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
Ring Tongue
UPC
781810026618
UPC 14 Digit GTIN
00781810026618
Dimension - Bolt Size fraction
#8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - Length Overall inch
0.85 in
Dimension - Pad Width inch
0.31 in
Dimension - Stud Size inch
#8
Dimension - Z (inch)
0.26 in
Dimensions
0.85 in x 0.32 in x 0.32 in
Height
0.32 in
Length
0.85 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.32 in
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999