
Brand: Burndy
Catalog ID: YAE18N
YAE18N.
Application
For use on copper compression connections
Catalog Number
YAE18N
Color Code
Red
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring Terminal
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUG™
Type
YAE-N
UPC
781810804209
UPC 14 Digit GTIN
00781810804209
Dimension - Bolt Size fraction
#8 - #10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.923 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#8 - #10
Dimension - Width inch
0.07 in
Dimension - Z (inch)
0.281 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Size Range
18 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
105° C
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999