BURNDY
HT2C58, HammerTap Ground Rod Connection, #4 Str-#2 Str to 5/8" Ground Rod
Image of HT2C58 HT2C58, HammerTap Ground Rod Connection, #4 Str-#2 Str to 5/8" Ground Rod

HT2C58, HammerTap Ground Rod Connection, #4 Str-#2 Str to 5/8" Ground Rod

Brand: Burndy

Catalog ID: HT2C58

HammerTap Ground Rod Clamp, #4 Str-#2 Str to 5/8" Ground Rod, UL467 Listed for wire to ground rod. No spr training required for inecial tools ostallation, connection can be made easily using just a hammer. May be used as a termination or a "T" pass-through ground rod connection.

  • Irreversible connection option without having to weld
  • Does not require special tools for installation
  • Minimal training required
  • Provides a visual verification that the connection is safely installed correctly
  • Fast, easy, and safe connection capable of installation in any environment using just a hammer
  • Versatile ground rod clamp, may be used as a termination or a "T" (pass-through) connection

General

Application

Termination or "T" (pass-through) Ground Rod Connection

Catalog Number

HT2C58

Connector Type

Grounding

Material

Copper

UPC

621945682108

Conductor Related

Conductor Type

  • Cu C Sol-Size
  • CU Str-Size

Certifications And Compliance

Industry Standard(s)

  • UL 467
  • Direct Burial
  • CSA

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

25

Pallet Quantity

4500