- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Data & Communications
- Grounding & Bonding
- Ground Rods & Accessories
- Ground Rod Clamps
- HT6C58, HammerTap Ground Rod Connection, #6 Sol-#4 Sol to 5/8" Ground Rod
Item Added to Your Cart!
HT6C58, HammerTap Ground Rod Connection, #6 Sol-#4 Sol to 5/8" Ground Rod
By Burndy
Catalog ID: HT6C58
HT6C58, HammerTap Ground Rod Connection, #6 Sol-#4 Sol to 5/8" Ground Rod
By Burndy
Catalog ID:
HT6C58
HammerTap Ground Rod Clamp, #6 Sol-#4 Sol to 5/8" Ground Rod, UL467 Listed for wire to ground rod. No special tools or training required for installation, connection can be made easily using just a hammer. May be used as a termination or a "T" pass-through ground rod connection.
- Irreversible connection option without having to weld
- Does not require special tools for installation
- Minimal training required
- Provides a visual verification that the connection is safely installed correctly
- Fast, easy, and safe connection capable of installation in any environment using just a hammer
- Versatile ground rod clamp, may be used as a termination or a "T" (pass-through) connection
More Options
Where to Buy
Product Details
General
Application | Termination or "T" (pass-through) Ground Rod Connection |
Connector Type | Grounding |
Material | Copper |
UPC | 621945682092 |
Conductor Related
Conductor Type |
|
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Sell Sheets
Installation/Instruction Manual (IOM)
Sales Drawings
Videos
BURNDY HammerTap Ground Rod Connector Installation
Please wait, preparing to download your file.