BURNDY
BUR_PPHID-264243_Shim
BUR_PPHID-264243_Shim

BA202, Shim Stock / Adapter Sleeves

Brand:

Burndy

Catalog ID:

BA202

Shim Stock and Adapter Sleeves.

Product details

General

UPC

781810405147

UPC 12 Digit

7818104051477

Dimensions

Dimension - Inside Diameter inch

0.198 in

Dimension - Length Overall inch

1 in

Dimension - Outside Diameter inch

0.292 in

Conductor Related

Conductor - Copper Solid Size

#5 AWG

Conductor - Copper Str Size

#6 AWG

Conductor - Rod Size

#2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

100