BURNDY
BUR_PPHID-264243_Shim
BUR_PPHID-264243_Shim

BA204, Shim Stock / Adapter Sleeves

Brand:

Burndy

Catalog ID:

BA204

Shim Stock and Adapter Sleeves.

Product details

General

UPC

781810405161

UPC 12 Digit

7818104051611

Dimensions

Dimension - Inside Diameter inch

0.246 in

Dimension - Length Overall inch

1 in

Dimension - Outside Diameter inch

0.34 in

Conductor Related

Conductor - Copper Solid Size

#2 AWG

Conductor - Copper Str Size

#4 AWG

Conductor - Rod Size

#1 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

100