BURNDY
K9P4CAG1, AL Neutral Bar, Dual Rated, 9 Circuits
Image of K9P4CAG1 K9P4CAG1, AL Neutral Bar, Dual Rated, 9 Circuits

K9P4CAG1, AL Neutral Bar, Dual Rated, 9 Circuits

Brand: Burndy

Catalog ID: K9P4CAG1

Aluminum Neutral Bar for Copper/Aluminum Conductor, 14-4 AWG, 9 Circuits

  • Aluminum Neutral Bar
  • Temperature Rating: 194F
  • 600V Minimum Voltage Rating
  • CSA Approved
  • Conductor: AL/Cu Str 14 - 1/0 AWG

General

Catalog Number

K9P4CAG1

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

UPC

781810665541

UPC 14 Digit GTIN

00781810665541

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - L Length Overall mm

90 mm

Dimension - Length Overall inch

3.53 in

Dimension - Width inch

0.31 in

Dimension - Width mm

8 mm

Dimensions

4.13 in x 0.44 in x 0.31 in

Height

0.31 in

Length

4.13 in

Package Height

3.5 in

Package Length

5.5 in

Package Weight

1.74 lb

Package Width

4.75 in

Width

0.44 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 14 AWG

Conductor - Copper Str Size Range

1/0 AWG - 14 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

9600