BURNDY
BUR_SKU-K12P4CG1
BUR_SKU-K12P4CG1

K12P4CG1, Copper Neutral Bar, Line: #14-4 AWG, Circuit: #6-14 AWG, 12 Outlets

Brand:

Burndy

Catalog ID:

K12P4CG1

#14 - #4 AWG Line; #6 - #14 AWG Circuit; 12 outlets.

Product details

General

Catalog Number

K12P4CG1

Connector Type

Neutral Bar

Material

Copper

Material - Bolt

Steel Zinc Plated

UPC

781810277096

Dimensions

Dimension - Height inch

.48 in

Dimension - Hole Size mm

12 mm

Dimension - L Length Overall mm

151 mm

Dimension - Length Overall inch

5.95 in

Dimension - Width inch

0.35 in

Dimension - Width mm

9 mm

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Resources and downloads