BURNDY
UCG25RS_Photo_ColorCMYK
UCG25RS_Photo_ColorCMYK

UCG32R, Parallel Groove Clamp, Aluminum alloy, Groove A: Al/Cu 1/0 Str-397.5, ACSR: 1/0-336.4; Groove B: Al/Cu 8 Str-2/0 Str, ACSR: 6-1/0, No inhibitor

Brand:

Burndy

Catalog ID:

UCG32R

GROOVE A, AL/CU: 1/0 STR - 397.5 ACSR : 1/0 - 336.4 GROOVE B, AL/CU: 8 STR - 2/0 STR ACSR : 6 - 1/0 W/O INHIBITOR.

Product details

General

Catalog Number

UCG32R

Installation Torque Recommended in-lb

240 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810052488

UPC 12 Digit

7818100524888

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Height fraction

2-5/8 in

Dimension - Height inch

2.625 in

Dimension - Height mm

66.7 mm

Dimension - Width fraction

2-4/5 in

Dimension - Width inch

2.125 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - AAAC 5005 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 5005 Size A Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 5005 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Size B Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 6201 Size A Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 6201 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Size B Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - ACSR Str Size Range

1/0 AWG - 336.5 Kcmil

Conductor - AL Str Size A

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil

Conductor - AL Str Size A Range

1/0 AWG - 397.5 Kcmil

Conductor - AL Str Size B

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size B Range

8 AWG- 2/0 AWG

Conductor - Copper Str Size A Range

1/0 AWG - 397.5 Kcmil

Conductor - Copper Str Size B Range

8 AWG- 2/0 AWG

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads