462 Products
1PBS1/0, UV Rated Black Splicer/Reducer, 2 #14-1/0 kcmil
By Burndy
Catalog ID: 1PBS1/0
UV Rated Black UNITAP™ Splice/Reducer
1PBS2, UV Rated Black Splicer/Reducer, 2 #14-2 kcmil
By Burndy
Catalog ID: 1PBS2
UV Rated Black UNITAP™ Splice/Reducer
1PBS250, UV Rated Black Splicer/Reducer, 2, #10-250 kcmil
By Burndy
Catalog ID: 1PBS250
UV Rated Black UNITAP™ Splice/Reducer
1PBS350, UV Rated Black Splicer/Reducer, 2, #10-350 kcmil
By Burndy
Catalog ID: 1PBS350
UV Rated Black UNITAP™ Splice/Reducer
1PBS500, UV Rated Black Splicer/Reducer, 2, #6-500 kcmil
By Burndy
Catalog ID: 1PBS500
UV Rated Black UNITAP™ Splice/Reducer
1PBS750HD, UV Rated Black Splice Reducer, 2-sided 2-port, 750-6
By Burndy
Catalog ID: 1PBS750HD
UV Rated, Black UNITAP™; PL = Single Sided Entry; PLO = Offset Entry
1PL2/02, UV Rated Black, 1-sided, 2-port, #14-2/0 AWG
By Burndy
Catalog ID: 1PL2/02
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2/03, UV Rated Black, 1-sided, 3-port, #14-2/0 AWG
By Burndy
Catalog ID: 1PL2/03
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2/04, UV Rated Black, 1-sided, 4-port, #14-2/0 AWG
By Burndy
Catalog ID: 1PL2/04
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2/05, UV Rated Black, 1-sided, 5-port, #14-2/0 AWG
By Burndy
Catalog ID: 1PL2/05
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2/06, UV Rated Black, 1-sided, 6-port, #14-2/0 AWG
By Burndy
Catalog ID: 1PL2/06
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2/08, UV Rated Black, 1-sided, 8-port, #14-2/0 AWG
By Burndy
Catalog ID: 1PL2/08
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2502, UV Rated Black, 1-sided, 2-port, #10 AWG-250 kcmil
By Burndy
Catalog ID: 1PL2502
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2503, UV Rated Black, 1-sided, 3-port, #10 AWG-250 kcmil
By Burndy
Catalog ID: 1PL2503
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2504, UV Rated Black, 1-sided, 3-port, #10 AWG-250 kcmil
By Burndy
Catalog ID: 1PL2504
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2505, UV Rated Black, 1-sided, 5-port, #10 AWG-250 kcmil
By Burndy
Catalog ID: 1PL2505
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2506, UV Rated Black, 1-sided, 6-port, #10 AWG-250 kcmil
By Burndy
Catalog ID: 1PL2506
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL2508, UV Rated Black, 1-sided, 8-port, #10 AWG-250 kcmil
By Burndy
Catalog ID: 1PL2508
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL3502, UV Rated Black, 1-sided, 2-port, #10 AWG-350 kcmil
By Burndy
Catalog ID: 1PL3502
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL3503, UV Rated Black, 1-sided, 3-port, #10 AWG-350 kcmil
By Burndy
Catalog ID: 1PL3503
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL3504, UV Rated Black, 1-sided, 4-port, #10 AWG-350 kcmil
By Burndy
Catalog ID: 1PL3504
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL3505, UV Rated Black, 1-sided, 5-port, #10 AWG-350 kcmil
By Burndy
Catalog ID: 1PL3505
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL3506, UV Rated Black, 1-sided, 6-port, #10 AWG-350 kcmil
By Burndy
Catalog ID: 1PL3506
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL3508, UV Rated Black, 1-sided, 8-port, #10 AWG-350 kcmil
By Burndy
Catalog ID: 1PL3508
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL42, UV Rated Black, 1-sided, 2-port, #14-4 AWG
By Burndy
Catalog ID: 1PL42
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL43, UV Rated Black, 1-sided, 3-port, #14-4 AWG
By Burndy
Catalog ID: 1PL43
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL44, UV Rated Black, 1-sided, 4-port, #14-4 AWG
By Burndy
Catalog ID: 1PL44
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL45, UV Rated Black, 1-sided, 5-port, #14-4 AWG
By Burndy
Catalog ID: 1PL45
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL46, UV Rated Black, 1-side, 6-port, #14-4 AWG
By Burndy
Catalog ID: 1PL46
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry
1PL48, UV Rated Black, 1-side, 8-port, #14-4 AWG
By Burndy
Catalog ID: 1PL48
UV Rated Black UNITAP™ Connector; PL = Single Sided Entry; PLO = Offset Entry