- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Electrical & Electronic
- Mechanical Connectors and Terminals
- Non-Insulated Mechanical Splices
AGSKIT2, Splice Kit, 8-2 AWG, Heavy Wall Heat Shrink Sleeve, Al/Cu Rated
By Burndy
Catalog ID: AGSKIT2
Splice Kit, 8-2 AWG, w/ Heavy Wall Heat Shrink Sleeve, Al/Cu Rated
Add to Project List
AGSKIT250, Splice Kit, 1 AWG-250 kcmil, Heavy Wall Heat Shrink Sleeve, Al/Cu Rated
By Burndy
Catalog ID: AGSKIT250
Splice Kit, 1 AWG-250 kcmil, w/ Heavy Wall Heat Shrink Sleeve, Al/Cu Rated
Add to Project List
Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
By Burndy
Catalog ID: AMS350
Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
Add to Project List
Aluminum Mechanical Splice, 4/0-6 AWG, 9/16" Screw Dia, 2 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
By Burndy
Catalog ID: AMS4/0
Aluminum Mechanical Splice, 4/0-6 AWG, 9/16" Screw Dia, 2 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
Add to Project List
Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated
By Burndy
Catalog ID: AMS500
Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated
Add to Project List
Aluminum Mechanical Splice, 750-250 kcmil, 15/16" Screw Dia, 4 Screws, 1/2" Hex Size, Al/Cu Rated, Tin Plated
By Burndy
Catalog ID: AMS750
Aluminum Mechanical Splice, 750-250 kcmil, 15/16" Screw Dia, 4 Screws, 1/2" Hex Size, Al/Cu Rated, Tin Plated
Add to Project List
AMS0, AL Set Screw Splice, 1/0-14 AWG, 2 Screws, Al/Cu Rated
By Burndy
Catalog ID: AMS0
Aluminum Mechanical Splice, 1/0-14 AWG, 7/16" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated
Add to Project List
AMS1000, AL Set Screw Splice, 1000-500 kcmil, 6 Screws, Al/Cu Rated
By Burndy
Catalog ID: AMS1000
Aluminum Mechanical Splice, 1000-500 kcmil, 1-1/8" Screw Dia, 6 Screws, 9/16" Hex Size, Al/Cu Rated, Tin Plated
Add to Project List
AMS2, AL Set Screw Splice, #2-14 AWG, 2 Screws, Al/Cu Rated
By Burndy
Catalog ID: AMS2
Aluminum Mechanical Splice, 2-14 AWG, 3/8" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated
Add to Project List
AMS250, AL Set Screw Splice, 250 kcmil-6 AWG, 4 Screws, Al/Cu Rated
By Burndy
Catalog ID: AMS250
Aluminum Mechanical Splice, 250 kcmil-6 AWG, 5/8" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
Add to Project List
AMS500S, Aluminum Set Screw Splice, 3/0 AWG-500 kcmil
By Burndy
Catalog ID: AMS500S
Universal Splice
Add to Project List
KSSB44U, QIKSHEAR™ Shear Bolt Splice, 1000 kcmil
By Burndy
Catalog ID: KSSB44U
QIKSHEAR™ Shear Bolt Splice, 1000 kcmil
Add to Project List
Underground Connector Splice Kit
By Burndy
Catalog ID: UGSKIT8
Direct Burial Splice Kit, 14-8 AWG, w/ Heavy Wall Heat Shrink Sleeve
Add to Project List
Underground Connector Splice Kit
By Burndy
Catalog ID: UGSKIT250
Watertight Underground Splice Kit, 1 AWG-250 kcmil, w/ Two Heavy Wall Heat Shrink Sleeves, Al/Cu Rated
Add to Project List
Underground Connector Splice Kit
By Burndy
Catalog ID: UGSKIT2
Watertight Underground Splice Kit, 8-2 AWG, w/ Two Heavy Wall Heat Shrink Sleeves, Al/Cu Rated
Add to Project List
Underground Submersible Splice Reducer
By Burndy
Catalog ID: UGS350ULDB
In-Line Splice/Reducer For Direct Burial, 12 AWG - 350 kcmil, 5/16", Dual rated AL9CU for CU or AL