
Brand: Burndy
Catalog ID: BDBLCS10LR1DW
Catalog Number
BDBLCS10LR1DW
Connector Type
Power Distribution Block
Item Type
M
Material
Aluminum
Material - Base
NYLON 6/6
Material - Mounting Hardware
Stainless steel
Material Type - Screw
Tin plated Aluminum
Number Of Poles
1
UPC
621945549951
Height
4.1 in
Length
6.16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
475
Voltage Rating
600 V
Conductor - Copper DLO Size Range
Run - 777 Kcmil, Tap - # 6 Awg - 4/0 Str.
Conductor - Copper Flex H Run Range
500-750 Flex
Conductor - Copper Flex H Tap Range
# 6 Awg - 4/0 Str. Flex
Conductor - Copper Flex I Run Range
500-750 Flex
Conductor - Copper Flex I Tap Range
# 6 Awg - 4/0 Str. Flex
Conductor - Copper Flex K Run Range
500-750 Flex
Conductor - Copper Flex K Tap Range
# 6 Awg - 4/0 Str. Flex
Conductor - Copper Str Run
500-750 Kcmil
Conductor - Copper Str Tap
# 6 Awg - 4/0 Str.
Connector Type
Power Distribution Block
Number Of Poles
1
Carton Quantity
3
Pallet Quantity
216