BURNDY
Image of BDBLCS13LK1DW BDBLCS13LK1DW, Large Flex Rated Lay-in Style Pwr Dist Block
Image of BDBLCS13LK1DW BDBLCS13LK1DW, Large Flex Rated Lay-in Style Pwr Dist Block
play

BDBLCS13LK1DW, Large Flex Rated Lay-in Style Pwr Dist Block

Brand: Burndy

Catalog ID: BDBLCS13LK1DW

Aluminum, Lay-in Style Power Distribution Block, Supplied with Black Cover, Run: 750-1000 (B,C,H,I,K, 1111 DLO), Tap: #14-2/0 AWG (B,C,H,I,K, DLO), 1 Pole

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing
  • Double-Wide Series include Covers

General

Catalog Number

BDBLCS13LK1DW

Connector Type

Power Distribution Block

Item Type

M

Material

Aluminum

Material - Base

NYLON 6/6

Material - Mounting Hardware

Stainless steel

Material Type - Screw

Tin plated Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

UPC

621945549777

Dimensions

Height

4.1 in

Length

6.16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

545

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size Range

Run - 1111 Kcmil, Tap - # 14 Awg - 2/0 Str.

Conductor - Copper Flex H Run Range

750 - 1000 Flex

Conductor - Copper Flex H Tap Range

# 14 Awg - 2/0 Str. Flex

Conductor - Copper Flex I Run Range

750 - 1000 Flex

Conductor - Copper Flex I Tap Range

# 14 Awg - 2/0 Str. Flex

Conductor - Copper Flex K Run Range

750 - 1000 Flex

Conductor - Copper Flex K Tap Range

# 14 Awg - 2/0 Str. Flex

Conductor - Copper Str Run

750 - 1000 Kcmil

Conductor - Copper Str Tap

# 14 Awg - 2/0 Str.

Number Of Poles

1

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Pallet Quantity

216