
Brand: Burndy
Catalog ID: BDBLCS13LK2DW
Catalog Number
BDBLCS13LK2DW
Connector Type
Power Distribution Block
Item Type
M
Material
Aluminum
Material - Base
NYLON 6/6
Material - Mounting Hardware
Stainless steel
Material Type - Screw
Tin plated Aluminum
UPC
621945553712
Height
4.1 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
545
Voltage Rating
600 V
Conductor - Copper DLO Size Range
Run - 1111 Kcmil, Tap - # 14 Awg - 2/0 Str.
Conductor - Copper Flex H Run Range
750 - 1000 Flex
Conductor - Copper Flex H Tap Range
# 14 Awg - 2/0 Str. Flex
Conductor - Copper Flex I Run Range
750 - 1000 Flex
Conductor - Copper Flex I Tap Range
# 14 Awg - 2/0 Str. Flex
Conductor - Copper Flex K Run Range
750 - 1000 Flex
Conductor - Copper Flex K Tap Range
# 14 Awg - 2/0 Str. Flex
Conductor - Copper Str Run
750 - 1000 Kcmil
Conductor - Copper Str Tap
# 14 Awg - 2/0 Str.
Number Of Poles
2
Connector Type
Power Distribution Block