
Brand: Burndy
Catalog ID: BDBLCSCOVER
Application
For Use On: Suitable for use with aluminum or copper conductors
Catalog Number
BDBLCSCOVER
Connector Type
Power Distribution Block
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Sub Brand
VERSIPOLE
Temperature Rating
194° F
Trade Name
VERSIPOLE™
Type
Terminal Block Covers
UPC
621945449329
UPC 14 Digit GTIN
00621945449329
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
118
Dimension - Length Overall inch
4.65
Dimension - Width inch
2.78 in
Dimension - Width mm
71 mm
Package Height
Package Length
Package Weight
Package Width
Thickness
0.4 in
Rating - Minimum Voltage
600
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Connector Type
Power Distribution Block
Carton Quantity
225
Minimum Pack Quantity
1
Pallet Quantity
6075