BURNDY
BUR_PPHID-264221_BULKHEAD
BUR_PPHID-264221_BULKHEAD

KCKF25, Mechanical Bulkhead Ground Connector Kit

Brand:

Burndy

Catalog ID:

KCKF25

Mechanical Bulkhead Ground Connector Kit; Accommodates: #2 - 1/0 AWG Stranded, #2 - 2/0 Solid Copper; Nut Torque: 385 in-lbs

Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure

Features: The Bulkhead connector is designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure, SPLIT WASHER AND FLAT WASHER: STAINLESS STEEL SEALING WASHER: NEOPRENE

Product details

General

Application

Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure

Catalog Number

KCKF25

EU RoHS Indicator

Under Review

Material

Copper

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

150 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

Bulkhead Servit

UPC

781810567449

UPC 12 Digit

7818105674499

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0 AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640