text.skipToContent text.skipToNavigation

KS20RK

by Burndy 

Catalog ID: KS20RK

High copper alloy Split Bolt, SERVIT,Torque:165 in-lb.

Features: UL467 Listed For Direct Burial Applications In Earth Or Concrete, Compact, High-Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Cracking And Corrosion, Length: 1.2 IN, Conductor Type: Run And Tap: Solid Copperweld, Commercial Stranded And Solid Copper, Type D Copperweld, Stranded Copperweld, Type A Copperweld, Width: 0.51 IN, Cross Flats: 0.69 IN, Package: Clamshell

Product Details

General

Application For Direct Burial Applications In Earth Or Concrete, Copper
Connector Type Split Bolt
Construction Material - Main Copper
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 165 LBS/in
Material Copper
Plated N
Plating Type Unplated
Sub Brand SERVIT
Trade Name SERVIT
Type KS, Compact
UPC 781810360019
UPC 12 Digit 7818103600199

Dimensions

Dimension - B Length fraction 13/20 in
Dimension - B Length inch 0.65 in
Dimension - Cross Flats inch 0.64 in
Dimension - Length Overall inch 1.2 in
Dimension - Thread Size -
Dimension - Width fraction 39/50 in
Dimension - Width inch 0.78 in

Conductor Related

Conductor - Copper Solid Run 9;8;7;6;5;4
Conductor - Copper Solid Tap 14;13;12;11;10;9;8;7;6;5;4
Conductor - Copper Str Run 8;7;6
Conductor - Copper Str Tap 14;12;10;9;8;7;6

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 3
Packaging Type Clamshell

Resources/Downloads

Customer Notices

Sales Drawings