68 Products Found
KCKF23
By Burndy
Catalog ID: KCKF23
Mechanical Bulkhead Ground Connector Kit; includes SERVIT® Split bolts; SERVIT POST™ Connectors and Installation Hardware
KCKF25
By Burndy
Catalog ID: KCKF25
Mechanical Bulkhead Ground Connector Kit; includes SERVIT® Split bolts; SERVIT POST™ Connectors and Installation Hardware
KCKF28
By Burndy
Catalog ID: KCKF28
Mechanical Bulkhead Ground Connector Kit; includes SERVIT® Split bolts; SERVIT POST™ Connectors and Installation Hardware
KS15NK
By Burndy
Catalog ID: KS15NK
Cu Alloy SERVIT Split Bolt, #10 Str. - #8 Sol.(Run), #14 - #8 AWG(Tap), Nickel Plated
KS17
By Burndy
Catalog ID: KS17
Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap), Length:1.14
$5.69 USD
KS17NK
By Burndy
Catalog ID: KS17NK
Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Nickel Plated
KS17SV
By Burndy
Catalog ID: KS17SV
Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Silver Plated
KS20NK
By Burndy
Catalog ID: KS20NK
Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Nickel Plated
KS20TN
By Burndy
Catalog ID: KS20TN
Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Tin Plated
KS22NK
By Burndy
Catalog ID: KS22NK
Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Nickel Plated
KS22TN
By Burndy
Catalog ID: KS22TN
Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Tin Plated
KS23TN
By Burndy
Catalog ID: KS23TN
Cu Alloy SERVIT Split Bolt, #6 - #1 AWG(Run), #14 - #1 AWG(Tap), Tin Plated
KS25TN
By Burndy
Catalog ID: KS25TN
Cu Alloy SERVIT Split Bolt, #4 - 1/0 (Run), #14 - 1/0 AWG(Tap), Tin Plated
KS26NK
By Burndy
Catalog ID: KS26NK
Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap); Nickel Plated
KS26TN
By Burndy
Catalog ID: KS26TN
Cu Alloy SERVIT Split Bolt, #2 - 2/0 AWG(Run), #14 - 2/0 AWG(Tap), Tin Plated